We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Ethernet Physical Layer Transceivers (PHYs)


Our 10/100/1000 Mbps Ethernet Physical Layer Transceivers (PHYs) are high-performance, small-footprint, low-power transceivers designed specifically for today's consumer electronics, automotive, industrial and enterprise applications. Available in the industry's smallest footprint and consuming up to 40% less power than similar products, they also have integrated voltage regulator and Electrostatic Discharge (ESD) protection components to help reduce your Bill of Material (BOM) costs. We offer 10BASE-T, 10BASE-T1S, 100BASE-TX, 100BASE-T1 and 1000BASE-T PHYs.

Our 1–800 GbE PHYs target data center, service provider, enterprise and AI/ML applications. They provide retiming, gearboxing, a 2:1 hitless multiplexer (mux), crosspoint capabilities, optional AES-256 MACSec and IPSec encryption, port aggregation, nanosecond accuracy Precision Time Protocol (PTP) timestamping and Flexible Ethernet (FlexE) while operating over the industrial temperature range. For applications that require SerDes rates up to 56 Gbps, see the PM6110 META-DX1 family and for applications that require SerDes rates up to 112 Gbps, see the PM6200 META-DX2L and PM6210 META-DX2+ family of devices.

Single-Chip 100BASE-T1/1000BASE-T1 Ethernet PHYs with Single-Pair Ethernet (SPE)


Our LAN887x family of devices provides compact, cost-effective, single-port Ethernet PHY solutions that comply with the IEEE® 802.3bp 1000BASE-T1 standard. Learn more about how these PHYs reduce system complexity and provide transmit and receive capabilities with cable reaches beyond 40 meters. 

Gigabit Ethernet PHYs for Time-Sensitive Networks

Explore Products


Ethernet 10/100 Mbps PHYs

  • Single-chip Ethernet Physical Layer Transceiver (PHY)
  • Compliant with IEEE® 802.3u (Fast Ethernet) and ISO 802-3/IEEE 802.3 (10BASE-T)
  • Flexible power management architecture
  • LVCMOS variable I/O voltage range +1.6V to +3.6V
  • Integrated 1.2V regulator with disable feature
  • Energy Efficient Ethernet (IEEE 802.3az)
  • Cable diagnostics
  • Deterministic latency
  • Wake-On-LAN
  • HP Auto-MDIX support
  • Low-cost 25 MHz crystal for MII/RMII
  • Industrial and extended commercial temperature range options available

Ethernet GigE PHYs

  • Single-chip Ethernet Physical Layer Transceiver (PHY)
  • Compliant with IEEE 802.3ab (1000BASE-T), IEEE 802.3u (Fast Ethernet), and ISO 802-3/IEEE 802.3 (10BASE-T)
  • HP Auto-MDIX support in accordance with IEEE 802.3ab specification at 10/100/1000 Mbps operation
  • RoHS-compliant package with GMII and RGMII interfaces
  • Flexible configurations for LED status indicators
  • Implements reduced power operating modes
  • Implements Energy Efficient Ethernet (EEE) as described in IEEE 802.3az

Optical 1/10 Gbps PHYs

  • One to four ports
  • XFI, SFI, RXAUI, XAUI, KR interfaces
  • IEEE 1588v2
  • High-accuracy Precision Time Protocol (PTP) for class C/D applications
  • MACsec
  • 128-bit/256-bit encryption strength
  • FIPs 197-certified
  • Synchronous Ethernet (SyncE)

High-Density 1–800 GbE PHYs

  • Up to 1.6 Tbps retiming capacity throughput in a single device
  • Ethernet rate support for 1/10/25/40/50/100/200/400/800 Gigabit Ethernet (GbE)
  • Integrated 28G NRZ/56G PAM4/112G PAM4 SerDes with support for copper cables, including AN/LT
  • ShiftIO and crosspoint functionality supports “any-to-any” SerDes connections
  • Forward gearbox, reverse gearbox and 2:1 hitless mux functionality
  • PTP (IEEE 1588v2) support enabling Class C/D applications
  • Optional line-speed AES-256 MACSec encryption engines
  • Optional FlexE support

Single-Pair Ethernet PHYs 

  • Single-chip Ethernet PHYs
  • Support for 10BASE-T1S and 100BASE-T1; IEEE 802.3cg and 802.3bw specifications
  • PHYs for automotive and industrial applications
  • Media-Independent Interfaces (MIIs), including Reduced MII (RMII) and Reduced Gigabit MII (RGMII)
  • Extended temperature range (−40°C to +125°C)

Ethernet Transceivers


Video Resources


Transform Your Network With Our LAN887x Ethernet PHYs

The LAN887x PHYs are designed for a variety of applications including industrial automation, IIoT, ADAS, infointment, telematics, and in-vehicle networking, with support for RGMII and SGMII MAC interfaces. Discover how our LAN887x solutions can enhance your network’s performance and reliability, providing the flexibility and power-saving options needed for modern applications.